Max. flow rate
2.2 gpm (0.5 m3/h)
Max. head
3.4 ft (1 m)
Supply voltage
1 x 115-230 V / 50-60 Hz
Power consumption
5-7 W
Liquid temperature
36-176 °F (2-80 °C)
Enclosure Class
Type 2
Appliance Class
Double insulated
Pump housing material
Ecobrass (Lead content < 0.2 %)
Permissible water hardness
Unrestricted
Dry-running protection
Yes